JANSF2N7503U8C
综述
Rad hard, 100V, 6.9A, single, N-channel MOSFET, R5 in a SMD-0.2 package - SMD-0.2, 300 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- Complimentary P-channel available - IRHNM597110, IRHNMC597110
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.2, 100 krad(Si) TID, QIRL Superseded by JANSR2N7503U8C |
|
SMD-0.2, 100 krad(Si) TID, QPL |
|
SMD-0.2, 300 krad(Si) TID, QPL |
支持