JANSF2N7586T1
综述
Rad hard, 250V, 45A, single, N-channel MOSFET, R6 in a TO-254AA Low Ohmic package - TO-254AA Low Ohmic, 300 krad(Si) TID, QPL
Features
- Low total gate charge
- Single event effect (SEE) hardened(up to LET of 85 MeV┬╖cm2 /mg)
- Fast Switching
- Low RDS(on)
- Simple drive requirements
- Hermetically sealed
- Ceramic eyelets
- Electrically isolated
- Light weight
- ESD Rating: Class 3A per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converters
- Electric propulsion
- Motor drives
Similar Parts
TO-254AA Low Ohmic, 100 krad(Si) TID, COTS |
|
TO-254AA Low Ohmic, 100 krad(Si) TID, COTS, Lead form down |
|
TO-254AA Low Ohmic, 100 krad(Si) TID, QIRL |
|
TO-254AA Low Ohmic, 100 krad(Si) TID, QIRL, Lead form down |
|
TO-254AA Low Ohmic, 100 krad(Si) TID, QPL |
|
TO-254AA Low Ohmic, 300 krad(Si) TID, QIRL |
|
TO-254AA Low Ohmic, 300 krad(Si) TID, QPL |
支持