JANSG2N7268U
综述
Rad hard, 100V, 34A, single, N-channel MOSFET, R4 in a SMD-1 package - SMD-1, 500 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Electrically isolated
- Hermetically sealed
- Ceramic eyelets
- Light weight
- Surface mount
- ESD Rating: Class 3A per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
SMD-1, 100 krad(Si) TID, COTS |
|
SMD-1, 100 krad(Si) TID, QPL |
|
SMD-1, 300 krad(Si) TID, QPL |
|
SMD-1, 500 krad(Si) TID, QPL |
支持