JANSR2N7269U
综述
Rad hard, 200V, 26A, single, N-channel MOSFET, R4 in a SMD-1 package - SMD-1, 100 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Electrically isolated
- Ceramic eyelets
- Light weight
- Surface mount
- ESD Rating: Class 3A per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
SMD-1, 100 krad(Si) TID, COTS |
|
SMD-1, 100 krad(Si) TID, QPL |
|
SMD-1, 300 krad(Si) TID, QPL |
|
SMD-1, 500 krad(Si) TID, QPL |
支持