JANSR2N7394U
综述
Rad hard, 60V, 35A, single, N-channel MOSFET, R4 in a SMD-1 package - SMD-1, 100 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD Rating: Class 3A per MIL-STD-750, Method 1020
Potential Applications
- Point-of-load (PoL) converters for FPGA, ASIC and DSP core rails
- Synchronous rectification
- Active ORing circuits
- Power distribution circuits
- Load switch
- Manufacturing line
Similar Parts
SMD-1, 100 krad(Si) TID, COTS |
|
SMD-1, 100 krad(Si) TID, QPL |
|
SMD-1, 100 krad(Si) TID, QPL |
|
SMD-1, 300 krad(Si) TID, QPL |
|
SMD-1, 500 krad(Si) TID, QPL |
支持