JANSR2N7479U3
综述
Rad hard, 30V, 22A, single, N-channel MOSFET, R5 in a SMD-0.5 package - SMD-0.5, 100 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened.
- Ultra low RDS(on).
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Surface mount
- Light weight
- ESD rating: class 1C per MIL-STD-750, Method 1020
Potential Applications
- Synchronous rectification
- Point of load converter
- Active ORing circuits
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached |
|
SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached and Formed |
|
SMD-0.5, 100 krad(Si) TID, QPL | |
SMD-0.5, 300 krad(Si) TID, COTS | |
SMD-0.5, 300 krad(Si) TID, QPL | |
SMD-0.5, 500 krad(Si) TID, QPL |
支持