JANSR2N7482T3
综述
Rad hard, 30V, 18A, single, N-channel MOSFET, R5 in a TO-257AA package - TO-257AA, 100 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Electrically isolated
- Ceramic eyelets
- ESD Rating: Class 1C per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
Similar Parts
TO-257AA, 100 krad(Si) TID, COTS |
|
TO-257AA, 100 krad(Si) TID, QPL |
|
TO-257AA, 100 krad(Si) TID, QPL |
支持