JANSR2N7649T3
综述
Rad hard, 250V, 17A, single, N-channel MOSFET, R9 in a TO-257AA Low Ohmic package - TO-257AA Low Ohmic, 100 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Fast switching
- Simple drive requirements
- Hermetically sealed
- Ceramic eyelets
- Electrically isolated
- ESD rating: Class 2 per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
Similar Parts
TO-257AA Low Ohmic, 100 krad(Si) TID, COTS |
|
TO-257AA Low Ohmic, 100 krad(Si) TID, COTS | |
IRHYS9A7234CMSCS | TO-257AA Low Ohmic, 100 krad(Si) TID, QIRL |
TO-257AA Low Ohmic, 100 krad(Si) TID, QPL | |
TO-257AA Low Ohmic, 100 krad(Si) TID, QPL | |
TO-257AA Low Ohmic, 300 krad(Si) TID, COTS | |
TO-257AA Low Ohmic, 300 krad(Si) TID, COTS | |
TO-257AA Low Ohmic, 300 krad(Si) TID, QIRL | |
TO-257AA Low Ohmic, 300 krad(Si) TID, QPL | |
TO-257AA Low Ohmic, 300 krad(Si) TID, QPL |
支持