JANTXVG2N7431
综述
Rad hard, 60V, 35A, single, N-channel MOSFET, R4 in a TO-254AA package - TO-254AA, 500 krad(Si) TID, QPL
Features
- Low RDS(on)
- Single event effect (SEE) hardened
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Electrically isolated
- Light weight
- ESD Rating: Class 3B per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converters
- Motor drives
Similar Parts
TO-254AA, 100 krad(Si) TID, COTS |
|
TO-254AA, 100 krad(Si) TID, QPL |
|
TO-254AA, 300 krad(Si) TID, QPL |
|
TO-254AA, 500 krad(Si) TID, QPL |
|
TO-254AA, 500 krad(Si) TID, QPL |
支持