JANTXVR2N7464T2
综述
Rad hard, 500V, 2.6A, single, N-channel MOSFET, R4 in a TO-205AF package - TO-205AF, 100 krad(Si) TID, QPL
Features
- Single Event Effect (SEE) Hardened
- Ultra low RDS(on)
- Low total gate charge
- Neutron tolerant
- Simple Drive Requirements
- Hermetically Sealed
- Light weight
- ESD Rating: Class 1C per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converters
- Motor drives
- Electric propulsion
Similar Parts
TO-205AF, 100 krad(Si) TID, COTS |
|
TO-205AF, 100 krad(Si) TID, QIRL |
|
JANTXVR2N7464T2 | TO-205AF, 100 krad(Si) TID, QPL |
TO-205AF, 100 krad(Si) TID, QPL |
支持