JANTXVR2N7493T2
综述
Rad hard, 100V, 11.7A, single, N-channel MOSFET, R5 in a TO-205AF package - TO-205AF, 100 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Repetitive avalanche ratings
- Dynamic dv/dt ratings
- Simple drive requirements
- Hermetically sealed
- ESD rating: Class 1C per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converters
- Motor drives
- Thermal management
Similar Parts
TO-205AF, 100 krad(Si) TID, COTS |
|
TO-205AF, 100 krad(Si) TID, QPL |
|
TO-205AF, 100 krad(Si) TID, QPL |
|
JANSF2N7493T2 | TO-205AF, 300 krad(Si) TID, QPL |
支持