IRHLNA797064SCVD
综述
Rad hard, -60V, -56A, single, P-channel MOSFET, R7 in a SMD-2 package - SMD-2, 100 krad(Si) TID, QIRL, On DBC carrier
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic Package
- Light weight
- Surface Mount
- ESD rating: Class 3B per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converters
- Motor Drives
Similar Parts
SMD-2, 100 krad(Si) TID, COTS |
|
SMD-2, 100 krad(Si) TID, QIRL |
|
SMD-2, 100 krad(Si) TID, QIRL |
|
SMD-2, 100 krad(Si) TID, QIRL, On DBC carrier |
|
SMD-2, 100 krad(Si) TID, QIRL, On DBC carrier |
|
SMD-2, 300 krad(Si) TID, COTS |
|
IRHLNA793064SCS | SMD-2, 300 krad(Si) TID, QIRL |
支持