IRHMS9A93160
综述
Rad hard, -100V, -45A, P-channel MOSFET, R9 in Low-Ohmic TO-254AA package – Low-Ohmic TO-254AA, 300 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Improved SOA for linear mode operation
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Electrically isolated
- Ceramic eyelets
- Light weight
- Surface mount
- ESD rating: Class 3B per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Protection circuits
Similar Parts
Low-Ohmic TO-254AA package, 100 krad(Si) TID, COTS |
|
Low-Ohmic TO-254AA package, 100 krad(Si) TID, QPL |
|
Low-Ohmic TO-254AA package, 300 krad(Si) TID, COTS |
|
Low-Ohmic TO-254AA package, 300 krad(Si) TID, QPL |
支持