IRHMS9A97064
综述
Rad hard, -60V, -45A, P-channel MOSFET, R9 in TO-254AA Low Ohmic package - TO-254AA Low Ohmic, 100 krad(Si) TID, COTS
特征描述
- Single event effect (SEE) hardened (up to LET of 92.4 MeV·cm2 /mg)
- Low RDS(on)
- Improved SOA for linear mode operation
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Electrically isolated
- Ceramic eyelets
- ESD rating: Class 3B per MIL-STD-750, Method 1020
潜在应用
- DC-DC converter
- Motor drives
- Power distribution
- Latching current limiter
Similar Parts
TO-254AA Low Ohmic, 100 krad(Si) TID, COTS |
|
JANSR2N7664T1 |
TO-254AA Low Ohmic, 100 krad(Si) TID, QPL |
TO-254AA Low Ohmic, 300 krad(Si) TID, COTS |
|
JANSF2N7664T1 |
TO-254AA Low Ohmic, 300 krad(Si) TID, QPL |
支持