IRHN93150
综述
Rad hard, -100V, -22A, single, P-channel MOSFET, R4 in a SMD-1 package - SMD-1, 300 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Proton tolerant
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Surface mount
- Light weight
- ESD Rating: Class 2 per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
SMD-1, 100 krad(Si) TID, COTS |
|
SMD-1, 100 krad(Si) TID, COTS, On DBC carrier |
|
SMD-1, 100 krad(Si) TID, QPL |
|
SMD-1, 100 krad(Si) TID, QPL |
|
SMD-1, 300 krad(Si) TID, COTS |
|
SMD-1, 300 krad(Si) TID, QPL |
支持