IRHNS597Z60
综述
Rad hard, -30V, 56A, single, P-channel MOSFET, R5 in a SupIR-SMD package - SupIR-SMD, 100 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Ultra Low RDS(on)
- Low total gate charge
- Proton tolerant
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface Mount
- ESD rating: class 3A per MIL-STD-750, Method 1020
- TID levels: 100krad or 300krad
- Screening level: JANS
Potential Applications
- DC-DC converters
- Motor drives
- Power distribution circuits
- Load switch
- Battery charging
Similar Parts
SupIR-SMD, 100 krad(Si) TID, COTS |
|
SupIR-SMD, 100krad(Si) TID, QPL |
支持