IRHY597230CMSCS
综述
Rad hard, -200V, -8A, single, P-channel MOSFET, R5 in a TO-257AA package - TO-257AA, 100 krad(Si) TID, QIRL
Features
- Single event effect (SEE) hardened
- Fast switching
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Electrically isolated
- Ceramic eyelets
- Light weight
- ESD Rating: Class 1C per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Inrush current protection
- Solid state power controller
- Thermal management
- Active ORing circuits
- Redudant power distribution
- Load switch
- Battery charging
- Battery management system
Similar Parts
TO-257AA, 100 krad(Si) TID, COTS |
|
TO-257AA, 100 krad(Si) TID, QPL |
支持