IRHYB9A97230CM
综述
Rad hard, -200V, -14A, single, P-channel MOSFET, R9 in a Tabless TO-257AA package - Tabless TO-257AA package, 100 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Improved SOA for linear mode operation
- Low RDS(on)
- Improved avalanche energy
- Simple drive requirements
- Hermetically sealed
- Electrically isolated
- Ceramic eyelets
- ESD rating: Class 2 per MIL-STD-750, Method 1020
Potential Applications
- Motor drives
- DC-DC converter
- Latching current limiter
Similar Parts
TO-257AA Low Ohmic package, 100 krad(Si) TID, COTS |
|
TO-257AA Low Ohmic package, 300 krad(Si) TID, COTS |
|
Tabless TO-257AA package, 100 krad(Si) TID, COTS |
|
Tabless TO-257AA package, 300 krad(Si) TID, COTS |
支持