JANSF2N7390
综述
Rad hard, -200V, -4A, single, P-channel MOSFET, R4 in a TO-205AF package - TO-205AF, 300 krad(Si) TID, QPL
Features
- Single Event Effect (SEE) Hardened
- Ultra low RDS(on)
- Low total gate charge
- Proton tolerant
- Simple Drive Requirements
- Hermetically Sealed
- Light weight
- ESD Rating: Class 1B per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Inrush current protectionV
- Solid state power controller
- Thermal management
- Active ORing circuits
- Redundant power distribution
- Load switch
- Battery charging
- Battery management system
Similar Parts
TO-205AF, 100 krad(Si) TID, COTS |
|
TO-205AF, 100 krad(Si) TID, QPL |
|
JANSR2N7390 | TO-205AF, 100 krad(Si) TID, QPL |
TO-205AF, 300 krad(Si) TID, QPL |
支持