JANSF2N7520U3C
综述
Rad hard, -60V, -20A, single, P-channel MOSFET, R5 in a TO-257AA Low Ohmic package - TO-257AA Low Ohmic, 300 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Fast switching
- Simple drive requirements
- Hermetically sealed
- Ease of paralleling
- Electrically isolated
- Light weight
- ESD rating: Class 1C per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Inrush current protection
- Solid state power controller
- Thermal management
- Active ORing circuits
- Redudant power distribution
- Load switch
- Battery charging
- Battery management system
Similar Parts
TO-257AA Low Ohmic, 100 krad(Si) TID, COTS |
|
TO-257AA Low Ohmic, 100 krad(Si) TID, QPL | |
TO-257AA Low Ohmic, 300 krad(Si) TID, QPL | |
JANSF2N7520T3 | TO-257AA Low Ohmic, 300 krad(Si) TID, QPL |
JANSG2N7520U3C | TO-257AA Low Ohmic, 500 krad(Si) TID, QPL |
支持