JANSF2N7625T3
综述
Rad hard, -60V, -20A, single, P-channel MOSFET, R7 in a TO-257AA Low Ohmic package - TO-257AA Low Ohmic, 300 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- 5V CMOS and TTL compatible
- Low total gate charge
- Fast switching
- Simple drive requirements
- Electrically isolated
- Hermetically sealed
- Light weight
- ESD rating: Class 2 per MIL-STD-750, Method 1020
Potential Applications
- Point-of-load (PoL) converters for FPGA, ASIC and DSP core rails
- Synchronous rectification
- Active ORing circuits
- Power distribution circuits
- Load switch
Similar Parts
TO-257AA Low Ohmic, 100 krad(Si) TID, COTS |
|
TO-257AA Low Ohmic, 100 krad(Si) TID, COTS |
|
TO-257AA Low Ohmic, 100 krad(Si) TID, COTS, Lead attached |
|
TO-257AA Low Ohmic, 100 krad(Si) TID, QPL |
|
TO-257AA Low Ohmic, 300 krad(Si) TID, COTS |
|
TO-257AA Low Ohmic, 300 krad(Si) TID, QPL |
支持