JANSF2N7659T3
综述
Rad hard, -60V, -30A, single, P-channel MOSFET, R9 in a TO-257AA Low Ohmic package - TO-257AA Low Ohmic, 300 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Improved SOA for linear mode operation
- Improved avalanche energy
- Low RDS(on)
- Simple drive requirements
- Electrically isolated
- Hermetically sealed
- Ceramic eyelets
- ESD rating: Class 2 per MIL-STD-750, Method 1020
Potential Applications
- Power distributor
- Linear regulator
- Latching current limiter
- Load switch
Similar Parts
TO-257AA Low Ohmic, 100 krad(Si) TID, COTS |
|
TO-257AA Low Ohmic, 100 krad(Si) TID, QPL | |
IRHYS9A93034CM | TO-257AA Low Ohmic, 300 krad(Si) TID, COTS |
TO-257AA Low Ohmic, 300 krad(Si) TID, QPL |
支持