JANSF2N7660D5
综述
Rad hard, -100V, -23A, single, P-channel MOSFET, R9 in a TO-257AA Tabless Low Ohmic package - TO-257AA Tabless Low Ohmic, 300 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened (up to LET of 91.2 MeV·cm2 /mg)
- Low RDS(on)
- Rugged SOA
- Improved avalanche energy
- Simple drive requirements
- Hermetically sealed
- Electrically isolated case
- Ceramic eyelets
- Light weight
- ESD rating: class 2 per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Latching current limiter
Similar Parts
Low-Ohmic TO-257AA, 100 krad(Si), COTS |
|
Low-Ohmic TO-257AA, 100 krad(Si), QPL |
|
Low-Ohmic TO-257AA, 300 krad(Si), COTS |
|
Low-Ohmic TO-257AA, 300 krad(Si), QPL |
|
Tabless TO-257AA, 100 krad(Si), COTS |
|
Tabless TO-257AA, 100 krad(Si), QPL |
|
Tabless TO-257AA, 300 krad(Si), COTS |
|
Tabless TO-257AA, 300 krad(Si), QPL |
支持