JANSR2N7626UBC
综述
Rad hard, -60V, -0.53A, single, P-channel MOSFET, R7 in a UBC package - UBC, 100 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- 5V CMOS and TTL compatible
- Fast switching\Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Surface mount
- Light weight
- Complementary P-Channel Available - IRHLUB7970Z4, IRHLUBN7970Z4 IRHLUBC7970Z4, IRHLUBCN7970Z4
- Also available with metal lid (IRHLUB7)
Potential Applications
- Point-of-load (PoL) converters for FPGA, ASIC and DSP core rails
- Synchronous rectification
- Active ORing circuits
- Power distribution circuits
- Load switch
Similar Parts
UBC, 100 krad(Si) TID, COTS |
|
UBC, 100 krad(Si) TID, QPL |
|
UBC, 300 krad(Si) TID, QPL |
|
UBCN, 100 krad(Si) TID, QPL |
|
UBCN, 300 krad(Si) TID, QPL |
支持