JANSR2N7659D5
综述
Rad hard, -60V, -30A, single, P-channel MOSFET, R9 in a TO-257AA Tabless Low Ohmic package - TO-257AA Tabless Low Ohmic, 100 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened (up to LET of 91.3 MeV·cm2 /mg)
- Low RDS(on)
- Improved SOA for linear mode operation
- Improved avalanche energy
- Simple drive requirements
- Hermetically sealed
- Electrically isolated
- ESD rating: Class 2 per MIL-STD-750, Method 1020
Potential Applications
- Power distribution
- Linear regulator
- Latching current limiter
- Load and protection switch
Similar Parts
Low-Ohmic Tabless TO-257AA, 100 krad(Si) TID, COTS |
|
Low-Ohmic Tabless TO-257AA, 100 krad(Si) TID, QPL |
|
Low-Ohmic Tabless TO-257AA, 300 krad(Si) TID, COTS |
|
Low-Ohmic Tabless TO-257AA, 300 krad(Si) TID, QPL |
支持