JANTXVR2N7382
综述
Rad hard, -100V, -1.1A, single, P-channel MOSFET, R4 in a TO-257AA package - TO-257AA, 100 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Proton tolerant
- Hermetically sealed
- Electrically isolated
- Light weight
- ESD Rating: Class 1B per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Inrush current protection
- Solid state power controller
- Thermal management
- Active ORing circuits
- Redudant power distribution
- Load switch
- Battery charging
- Battery management system
Similar Parts
TO-257AA, 100 krad(Si) TID, COTS |
|
TO-257AA, 100 krad(Si) TID, QPL | |
TO-257AA, 100 krad(Si) TID, QPL | |
JANSF2N7382 | TO-257AA, 300 krad(Si) TID, QPL |
支持