RDHA701FP10A8CP
综述
Rad hard, 100 V, 1.3 A, Solid State Relay, R5, 64-Pin FlatPack package
Features
- Total Dose Capability to K Rad (Si)
- Optically Coupled
- Buffered Input Stage
- Input Current Actuated
- 1000 V DC Input to Output Isolation
- Hermetically Sealed Package
Similar Parts
A RDHA701FP10A8CK with Standard Packaging |
|
Unscreened |
支持