RDHA710SE10A2QK
综述
Rad hard, 100 V, 10 A, Solid State Relay, R5, 8-Pin surface mount package
Features
- Total Dose Capability to K Rad (Si)
- Optically Coupled
- Buffered Input Stage
- 5.0 V Compatible Logic Level Input
- Controlled Switching Times
- 1000 V DC Input to Output Isolation
- Hermetically Sealed Package
Similar Parts
A RDHA710SE10A2QK with Standard Packaging |
|
Unscreened |
支持