CY14E256LA-SZ25XI High-Density 256 Kbit Parallel SRAM for Industrial Applications with Wide Operating Range
综述
The Cypress CY14E256LA-SZ25XI is a fast static RAM with QuantumTrap technology, offering reliable nonvolatile memory. It provides infinite read/write cycles and automatic data transfers between SRAM and nonvolatile elements, ensuring efficient data storage and retrieval.
特征描述
- 25 ns and 45 ns access times
- Internally organized as 32 K × 8 (CY14E256LA)
- RECALL to SRAM initiated by software or power-up
- Infinite read, write, and RECALL cycles
- 1 million STORE cycles to QuantumTrap
- 20-year data retention
- Single 5 V ± 10% operation
- Industrial temperature
支持