TT240N18SOF
综述
34 mm Thyristor/Thyristor Module with 1800 V in solder bond technology
Thyristor/Thyristor 34 mm Eco Block 1800 V, 240 A module for phase control in solder bond technology. This is the second generation with increase current rating. If you need additional features or higher performance go to pressure contact technology.
特征描述
- Solder bond technology
- Industrial standard package
- Electrically insulated base plate
优势
- Cost effective solution for higher competitiveness
- Predictably high performance and lifetime due to 100% x-ray monitoring
- Solid base plate for fast and easy mounting
- Optimized for less performant heat sinks
图表
支持