IAUCN08S7N024 80V, N-Ch, 2.4 mΩ max, Automotive MOSFET, SSO8 (5x6), OptiMOS™ 7
综述
Infineon introduces another MOSFET in our next, leading edge, power technology; OptiMOS™ 7 80V. This product is offered in our versatile, robust, high current SSO8 5x6mm2 SMD package. It is designed specifically for high performance, high quality and the robustness needed for demanding automotive applications.
特征描述
- RDS(on) better than prior best
- Leading edge FOM (RDS(on) x Qg)
- Fast switching times (turn on/off)
- Low package resistance and inductance
- High avalanche current capability
- High SOA ruggedness
- Excellent thermal performance
- Extended qualification beyond AEC-Q101
- Enhanced electrical testing
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
优势
- Very low conduction losses
- Superior switching performance
- Highest power density in 5x6mm package
- High power efficiency
- Small footprint & efficient cooling
- Increased design ruggedness
- Designed for Automotive robustness
- High quality production for Automotive
潜在应用
- HV to 48V DC-DC converter in electric vehicles
- 48V Systems
- 48V to 12V DC-DC converter
- 48V to 24V DC-DC converter
- 48V Motor Control (EPS, Braking, Suspension, HVAC, eTurbo)
- 48V Heating (catalyst/eCAT, PTC heater, windscreen de-icing) and other 48V Auxiliary loads
- 48V Electric Power Steering (EPS)
- 24V Electric Power Steering (EPS)
- 48V Pumps and Fans
- 48V Power Distribution
- 48V Battery Management System (BMS) and Battery Disconnect
- Light Electric Vehicles (traction inverter, charger) i.e. 2 and 3 wheelers
培训
- Be familiar with Infineon’s measures to reduce the failure rate and to prove the quality level of a product
- Identify the right product based on given target application requirements
- Have an overview of the converters needed in electric vehicles.
- Analyze the 2-quadrant converter topology in buck and boost mode and the half-bridge converter with center tap rectification topology.
- Recognize the different types of setups in the data sheets.
- Be able to calculate the junction-to-ambient thermal resistance value, the power losses, and the static DC current.
- Know the different 48 V applications for the new drivetrain architectures.
- Get an overview of Infineon`s comprehensive MOSFET portfolio.
- Get to know today`s fast growing automotive MOSFET market.
- Know more about Infineon`s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications.
- Get to know Infineon’s Automotive MOSFET data sheet.
- Improve your understanding of the parameters and diagrams in the document, which will help you better evaluate the device’s limits and capabilities.
支持