IPB80N06S2-09
综述
特征描述
- N 通道 - 增强模式
- 通过汽车 AEC 101 认证
- MSL1 峰值回流温度高达 260°C
- 175°C 的工作温度
- 环保封装(无铅)
- 超低 Rds(on)
- 100% 经过雪崩测试
优势
- 55V 时, RDS (on)为世界极低值,采用平面工艺
- 极高的冲击电流能力
- 极低的开关功耗和传导功率损耗,造就极高的热效率
- 稳固的封装,出色的品质,高可靠性
- 优化极栅电荷总量,实现更小的驱动器输出级
潜在应用
- 气门控制
- 电磁阀控制
- 照明
- 单端电机
视频
培训
- Introduce Infineon’s automotive MOSFETs for electric two-wheeler applications, its key features, benefits, as well as the technical support available
- Identify the target applications of electric two-wheelers that require automotive MOSFETs.
- Infineon’s Dual Gate MOSFET (IAUTN08S5N012L) is an 80 V product with an RDS of 1.15 milliohms, making it an ideal choice for use in disconnect switches
- Learn more about this product and its use in power distribution applications in this training
- Be familiar with Infineon’s measures to reduce the failure rate and to prove the quality level of a product
- Identify the right product based on given target application requirements
- Get to know today`s fast growing automotive MOSFET market.
- Know more about Infineon`s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications.
- Learn how Infineon defines a true culture of quality.
- Get to know Infineon`s Zero Defect approach and how Infineon goes beyond the requiriments when it comes to automotive MOSFET qulification.
- Get to know Infineon’s Automotive MOSFET data sheet.
- Improve your understanding of the parameters and diagrams in the document, which will help you better evaluate the device’s limits and capabilities.
- Know the different 48 V applications for the new drivetrain architectures.
- Get an overview of Infineon`s comprehensive MOSFET portfolio.
- Have an overview of the converters needed in electric vehicles.
- Analyze the 2-quadrant converter topology in buck and boost mode and the half-bridge converter with center tap rectification topology.
- Recognize the different types of setups in the data sheets.
- Be able to calculate the junction-to-ambient thermal resistance value, the power losses, and the static DC current.
支持