IRF3007
综述
75V 单个 N 通道 HEXFET Power MOSFET, 采用 TO-220AB 封装
特征描述
- Planar cell structure for wide SOA
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Silicon optimized for applications switching below <100kHz
- Industry standard through-hole power package
- High-current carrying capability package (up to 195 A, die-size dependent)
- Capable of being wave-soldered
指标参数
Parametrics | IRF3007 |
---|---|
ID (@25°C) max | 80 A |
Mounting | THT |
Ptot max | 200 W |
Package | TO-220 |
Polarity | N |
QG (typ @10V) | 89 nC |
Qgd | 30 nC |
RDS (on) (@10V) max | 12.6 mΩ |
RthJC max | 0.74 K/W |
Tj max | 175 °C |
VDS max | 75 V |
VGS(th) min max | 3 V 2 V 4 V |
VGS max | 20 V |
Parametrics | IRF3007 |
---|
文件
登录myInfineon查看所有可用文档
-
Data Sheet - IRF3007
EN
01_01 | 2004-08-11 | pdf | 271 KB
-
MOSFET linear mode operation and SOA power MOSFETs
EN
01_00 | 2023-02-07 | pdf | 1.1 MB
-
雪崩相关重要事实
CN
EN
JA
01_01 | 2022-06-10 | pdf | 1.9 MB
-
MOSFET OptiMOS™ selection for DC-DC converters
EN
01_00 | 2013-12-20 | pdf | 241 KB
-
MOSFET OptiMOS™ datasheet explanation
EN
01_00 | 2012-12-01 | pdf | 663 KB
-
OptiMOS™ MOSFET selection for secondary side synchronous rectification
EN
JA
01_00 | 2012-05-01 | pdf | 641 KB
-
FIT Report - IRF3007
EN
03_00 | 2024-04-16 | pdf | 24 KB
-
MOSFET OptiMOS™ and StrongIRFET™
EN
01_00 | 2020-06-30 | pdf | 5 MB
订单
Sales Product Name | IRF3007 |
---|---|
OPN Info | IRF3007PBF |
Product Status | discontinued |
Infineon Package name | TO220 |
Standard Package name | TO220 |
Order online | |
Completely lead free | no |
无卤 | yes |
RoHS compliant | yes |
Packing Size | 1000 |
Packing Type | TUBE |
Moisture Level | NA |
Moisture Packing | NON DRY |
Sales Product Name | IRF3007 |
---|
质量
支持