IRF7665S2
综述
100V 数字化音频单个 N 通道 HEXFET Power MOSFET, 采用 DirectFET SB 封装,额定电流为 14.4 A。
优势
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Normal level : Optimized for 10 V gate drive voltage
- Dual-side cooling capability
- Low package height of 0.7 mm
- Low- parasitic (1-2 nH) inductance package
- 100% Lead-free (No ROHS exemption)
质量
支持