IRFH7885
综述
80V Single N-Channel HEXFET Power MOSFET in a PQFN 5 x 6 B package
优势
- Low RDS(ON) (less than 3.9mOhms) provides Lower Conduction Losses
- Low Thermal Resistance to PCB (less than 0.8°C/W) for Increased Power Density
- 100% Rg Tested for Increased Reliability
- Low Profile (less than 1.05 mm) results in Increased Power Density
- Industry-Standard Pinout provides for Multi-Vendor Compatibility
- Compatible with Existing Surface Mount Techniques for Easier Manufacturing
- Environmentally Friendly - RoHS Compliant and Halogen-Free
- Increased Reliability - MSL1
质量
支持