IRFS7430-7P
综述
40V 单个 N 通道 HEXFET Power MOSFET, 采用 7引脚 D2-Pak 封装
优势
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Optimized for 10 V gate drive voltage (called normal level)
- Silicon optimized for applications switching below <100 kHz
- Softer body-diode compared to previous silicon generation
- Industry standard surface-mount power package
- Higher current-rating (by 23%) vs D2PAK (of same die-size)
- High-current carrying capability package (up to 240 A, die-size dependent)
质量
支持