IRL1404S
综述
IR MOSFET 40 V in a D²PAK package
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.
优势
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Logic level : Optimized for 10 V gate drive voltage, capable of 4.5 V gate drive voltage
- Industry standard surface-mount power package
- High-current carrying capability package (up to 195 A, die-size dependent)
- Capable of being wave-soldered
质量
支持