IRF9Z34NS
综述
-55V 单个 N 通道 IR MOSFET, 采用 D2-Pak 封装
优势
- Planar cell structure for wide SOA
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Silicon optimized for applications switching below <100kHz
- Industry standard surface-mount power package
- High-current carrying capability package (up to 195 A, die-size dependent)
- Capable of being wave-soldered
视频
支持