系统基础芯片 (SBC)
英飞凌的系统基础芯片 (SBC) 集电源、CAN FD、LIN、诊断等功能于一身
系统基础芯片 (SBC) 子类别
关于系统基础芯片 (SBC):
英飞凌的系统基础芯片(SBC)可使各种汽车应用提高集成度和性能,包括车身控制模块、网关、闭合模块(门、车顶、尾门、拖车)、座椅控制模块、换档器、燃油泵、暖通空调、无线车内充电器、分动箱、氮氧化物传感器和排气模块、灯光控制模块和水泵。我们的解决方案集成了750 mA 的 LDO 或 DC-DC ,符合 ISO 11898-2:2016 的高达 5 Mbps 的 CAN FD 收发器通信接口(包括部分网络选项)和 LIN 收发器 (LIN2.2 J2602)以及监控功能(唤醒输入、看门狗、复位、中断和故障输出)。
为什么要使用系统基础芯片 (SBC)
先进的诊断功能和最少的组件数量,使得我们的高度集成的片上系统解决方案具有许多优势。
英飞凌的SBC产品:
- 以优化的系统成本为各种汽车应用提高集成度和性能
- 极低的静态电流有助于延长电池寿命
- 提高整体系统可靠性
- 通过降低元件数量和减小PCB使用面积(低至80%)降低系统成本
- 通过共享状态机和 SPI使设计更灵活并减少了软件设计工作量
英飞凌的可扩展性与兼容性概念:
汽车领域的新兴技术使我们的生活更轻松、更环保,但由于复杂度上升而提高成本。 英飞凌的 System Basis Chips (SBC) 通过将电源、诊断和监控功能集成到一个芯片中来应对这些挑战。
SBC系列概念使设计更灵活,降低了系统复杂性并加快了开发速度。 该产品系列从Lite SBC到 Multi-CAN Power+ SBC,支持从入门级汽车应用到复杂控制系统的所有产品。
产品树形图
![](/export/sites/default/media/products/Power_Semiconductors/SBC2.PNG_121229679.png)
An SBC is an integrated component that combines common system features required on Automotive ECUs such as: communication transceivers, voltage regulators, diagnostics and supervision functions, switches and wake inputs.
![](/export/sites/default/media/products/Power_Semiconductors/Places.png_179411502.png)
An SBC can be used in all Automotive ECUs where a communication interface and a supply for the microcontroller is required, for example in:
- Body Control Modules
- Climate Control Modules
- Light Control Units
- Gateways
![](/export/sites/default/_images/product/microcontroller/Embedded-Power/ePower.jpg_1661178206.jpg)
Our highly integrated System-on-Chip solutions have various substantial benefits through advanced diagnosis features and minimized number of components.
Infineon System Basis Chips:
- Offers high integration and high performance at an optimized system cost for various automotive applications
- Extend battery life with very low quiescent current modes
- Improves the overall system reliability
- Reduced system cost through low component count and small PCB footprint (up to 80% smaller footprint)
- Enables design flexibility and reduces software design effort through shared state machine and SPI access
![](/export/sites/default/media/products/Power_Semiconductors/ScalaCompa.png_1723538614.png)
The new generation of Infineon SBCs offer full Software (SPI registers) and Hardware (package and pin location) compatibility across the families.
![](/export/sites/default/_images/product/automotive-system-ic/SBC-Portfolio.png_1725385656.png)
Infineon provide large variety of portfolio options from low to high power and scalable communication nodes with minimum 1 CAN FD transceiver as well as up to 4 LIN.
![Toolchain Installation Steps System Basis Chips(SBC)](/export/sites/default/_images/product/automotive-system-ic/Toolchain_Installation_Steps_System-Basis_Chips_SBC.JPG_1751244244.jpg)
Various support materials are offered by the Infineon:
- Evaluation Boards
- Shield for Arduino
- SBC Config Wizard (Configuration Tool)
- SBC Microcontroller Library
- Bode Plot
- Power Dissipation Tool
- CAN PN Configurator
- Application Notes
- User Manual
- Data Sheets
- eLearnings for SBC, Lite and MR+
- FIT Rates & Module/Area breakdown