PROFET™ | Industrial Smart High-Side Switch
成熟的高边开关工业 PROFET™ 产品旨在满足各种工业应用需求,包括所有类型的电阻、电感和电容负载。由于其突出的能量稳健性,所以非常适合于切换甚至更高的电感负载和驱动继电器。其主要应用领域包括高电压环境(VBAT 高达 58v)、高速 PWM 应用(高达 1 kHz),且最显著的能力是可平滑地切换较高电感。工业 PROFET™ 可用于驱动任何类型的传感器单元、指示器、显示器、LED、继电器、阀门和磁性致动器,或替代机电继电器、熔断器和分立电路。工业 PROFET™ 也非常适合长布线应用或任何其他类型电感负载或空间受限应用。
- RDS(on) range 6-300 mΩ
- Up to 40 V operating voltage
- Up to 4 channels
- Automotive qualified, AEC-Q100
- High energy capability
- Current limitation
- Basic self-protection & diagnosis
- Analog current sense available
- Power packages available
- High clamping voltage
About Classic PROFET™ 12 V for automotive power distribution
Infineon's Classic PROFET™ 12 V devices offer a RDS(on) range from 5 – 300 mΩ (0,2 - 20 A). The smart 12 V high-side switches are very reliable and robust products (proven technology, more than 15 years in the market). State-of-the-art protection features and diagnostic functions, specific characteristics and packages enable them to address a broad range of applications from body, powertrain, transmission, to chassis even in harsh environments. Typical applications are fuel injection, brake control, seat heating, chassis control, pumps, and all kind of valves/solenoid switching.
Classic PROFET™ 12 V for automotive power distribution
Infineon's Classic PROFET™ 12V family in addition to 1- and 2-ch- switches also offers a couple of 4-ch devices, which provide an attractive channel price and contribute to PCB space savings, as well as products in very small DSO-8 packages. Thanks to products with high energy capability (> 500 mJ), even big solenoids can be driven. High ohmic products (up to 300 mOhm) make the portfolio more scalable and avoid overhead costs. All products with Inom > 5A provide the enhanced current sense diagnostics; the remaining products mainly have status diagnostics. All products are qualified according to AEC Q100.
Classic PROFET™ 12 V for extended application range
Infineon's Classic PROFET™ 12 V family are mature products, long time proven in the market. Because of the specific features, the products can be used for comfort and safety functions (Body/ECU/ Zone) as well as for controlling the car's basic functions. Because of the extended operating voltage range, even industrial applications can be addressed. Products will stay in the portfolio as long as producible, as supplements to Infineon's newer product families such as PROFET™ + 2.
Classic PROFET™ 12 V design support
Infineon offers a range of design-in materials, which include application notes, PCB design data, simulation models, and online simulations that are available on each product page in the "Design Support" section. In addition, we offer a dedicated tool suite for smart power switches and gate driver ICs for automotive power distribution.
Infineon smart power switches and gate driver tool suite support system architects and hardware designers from idea to realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be documented in the report tool and verified with the “Configuration” tools.
When facing a design challenge, Infineon Developer Community is available 24-7 to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve design challenges anytime and from anywhere.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
应用示例
1.工业自动化系统图
系统优势
- 适用于数字输出开关、电机或机器人控制,传感器或辅助电源等分散负载的保护切换
- 适用于所有类型的复杂负载,包括高电感(高 EAS)
- 工业任务配置文件要求的出色稳健性和可靠性
- 采用低漏源导通电阻 (R DS(on)) 的热优化产品,可应对高环境温度,也可用于有限冷却甚至无冷却的场合
- 具有诊断和保护功能,保障系统安全运行
- 小巧紧凑的设计,实现更高的集成度,用于空间受限的应用
2. PLC—可编程逻辑控制器数字输出模块
系统优势
- 适用于所有类型的复杂负载,包括高电感 (EAS),因为可编程逻辑控制器 (PLC) 制造商无法预测最终客户将如何使用数字输出
- 具备工业任务配置文件要求的出色稳健性和可靠性
- 低低漏源导通电阻 (R DS(on)) 的热优化产品,可应对冷却有限甚或无冷却的输入/输出 (I/O) 模块内的高环境温度
- 具有诊断和保护功能,保障系统安全运行
- 小巧紧凑的设计,实现更高集成度
- 满足输入/输出模块的准标准电流 2A 和 0.5A,但也降低微型可编程逻辑控制器内的电流