my-d™ move
综述
专为各类成本优化应用设计
随着智能内存访问领域NFC市场的持续增长,英飞凌专门针对该类应用的特殊要求设计了my-d™ move系列。此系列适用于多种需要优化成本的应用,如公共交通、活动票务和智能海报。内置的指令集可简化产品在现有应用和基础设施中的使用。
my-d™ move NFC
SLE 66R01PN基于SLE 66R01P搭建,已经加载了NFC存储器的预配置,其状态已根据NFC Forum™ 2型标签的生命周期定义进行了初始化。因此,my-d™ move NFC可直接用于NFC基础设施。
my-d™ move operates at RFID high frequency (13.56 MHz) and features 128 Byte User Memory. A comprehensive suite of security features includes 32-bit password protection, password retry counter, block locking mechanism and a unique identification number.
SLE 66R01P
- The standard model features 128 Byte User Memory, OTP memory, password authentication, and value counter functionality with Anti-Tearing.
SLE 66R01PN
- As above (SLE 66R01P) but including pre-configured NFC memory in the INITIALIZED state, suitable for immediate integration into existing NFC infrastructures.
产品
支持