Universal Serial Bus
Industry's broadest Universal Serial Bus portfolio: a comprehensive solution for all USB needs
Universal Serial Bus 子类别
折叠所有子类别 展开所有子类别-
USB-C Power Delivery Controllers
- 综述
- EZ-PD™ CCG6DF CCG6SF Dual-Single-Port USB-C PD
- EZ-PD™ ACG1F One-Port USB-C Controller
- EZ-PD™ CCG6 One-Port USB-C & PD Controller
- EZ-PD™ CMG1 USB-C EMCA Controller
- EZ-PD™ CCG5 CCG5C Dual-Single-Port USB-C PD
- EZ-PD™ CCG4 Two-Port USB-C & PD
- EZ-PD™ CCG2 USB Type-C Port Controller
- EZ-PD™ CCG3PA Automotive USB-C & Power Delivery Controller
- EZ-PD™ CCG7D Automotive Dual-port USB-C PD + DC-DC Controller
- EZ-PD™ CCG7S Automotive Single-port USB-C PD + DC-DC Controller
- EZ-PD™ CCG8 Dual-Single-Port USB-C PD
- EZ-PD™ CMG2 USB-C EMCA Controller with EPR
- 用于超高速的USB外设控制器
- USB Hub Controllers
- USB-C Charging Port Controllers
- USB-C High Voltage Microcontrollers
-
USB-C AC-DC and DC-DC Charging Solutions
- 综述
- EZ-PD™ CCG7DC 双端口 USB-C 供电和 DC-DC 控制器
- EZ-PD™ CCG3PA-NFET USB-C PD Controller
- EZ-PD™ CCG3PA USB-C & PD
- EZ-PD™ CCG3 USB Type-C Port Controller PD
- EZ-PD™ PAG1: Power Adapter Generation 1
- EZ-PD™ CCG7SC Single-port USB-C Power Delivery & DC-DC Controller
- EZ-PD™ PAG2 Power Adapter Generation 2
- EZ-PD™ PAG2-PD controller
- USB 2.0 Peripheral Controllers
Infineon has been making USB universal since 1996. Universal Serial Bus (USB) is the most common connectivity solution for PCs and consumer devices today. Plug and play, easy to use and simple to implement, USB continues to gain traction in new applications and market segments.
Infineon is the market leader in USB, surpassing 1 billion units shipped in 2008. With a complete portfolio of USB solutions, Infineon continues to innovate on emerging USB technologies. Infineon also provides the industry's most comprehensive turnkey solution, including software, reference designs and driver suites. This provides a one-stop shop for all USB needs and enables customers to get to market faster, gaining a competitive advantage.
Discover EZ-PD™, the industry’s most complete portfolio of USB-C Power Delivery Controllers for more robust end-to-end Power Delivery and charging. It includes also AEC-Q100 certified versions for automotive-grade performance.
Discover EZ-PD™ Barrel Connector Replacement which can quickly convert any device from being powered through a barrel connector to being powered via the USB-C connector, with few external components and no firmware development required.
Discover EZ-PD™ PMG1 family of high-voltage microcontrollers (MCU) with USB-C Power Delivery (PD): a single-chip solution for applications requiring additional control capability.
Discover EZ-PD™ portfolio of charger adapter power solutions with scalable PD controller architecture to support multi-port markets needs.
Discover EZ-USB™ portfolio of programmable peripheral controllers supporting low-speed, full-speed and high-speed. For configurable and fixed-function bridging interfaces (UART, I²C, SPI), we offer EZ-USB™ Serial bridge controllers.
Discover EZ-USB™ portfolio of USB 3.2 Peripheral Controllers, from USB 1.1 to USB 5 Gbps, continue onward to 20 Gbps.
Discover EZ-USB™ portfolio of hub controllers, supporting USB 2.0, USB 5 Gbps and 10 Gbps for advanced USB-PD and battery charging capabilities.