EZ-PD™ CCG5 CCG5C Dual-Single-Port USB-C PD
EZ-PD™ CCG5/CCG5C is a two/one port USB-C Power Delivery controller for PC ecosystem with high-voltage integration
EZ-PD™ CCG5 is a two-port and EZ-PD™ CCG5C is a one-port USB-C and Power Delivery controller targeting desktops, notebooks and docking stations. EZ-PD™ CCG5/5C integrates VBUS-to-CC short protection, VBUS-to-SBU short protection, 20 V-VBUS regulator, high-voltage PFET gate drivers, SBU and USB HS mux, VBUS over-voltage and over-current protection, and ESD protection. EZ-PD™ CCG5C is available in 40-QFN (1 port) and EZ-PD™ CCG5 is available in 96-BGA (two ports) packages. These USB-C controllers comply with the latest USB Type-C and PD standards.
EZ-PD™ CCG5/5C supports Downstream Facing Port (DFP), Upstream Facing Port (UFP), and Dual Role Port (DRP) and will fully support the Power Delivery 3.0 specification. EZ-PD™ CCG5/5C are programmable solution with 128 KB Flash supporting fail-safe boot up and firmware upgrade.
CCG5 (1-Port)* | CCG5C (1-port) | |
Footprint and pin compatible to CCG5 | - | YES |
GPIOs | 15 | 15 |
Includes BC1.2 Source and Sink, CDP and DCP | BC1.2 Source only | Yes |
VCONN RDS(on) | 1.5 ohms | 0.7 ohms |
VCONN OCP limit | 400mA-600mA | 550mA-750mA |
CCG5 (1-Port)* | CCG5C (1-port) |
*Not recommended for new design
- USB Type-C and power delivery 3.0 supporting USB and Thunderbolt, DisplayPort Alternate Mode platforms
- Integrated digital blocks
- Two timers, counters and PWMs and up to 28 GPIOs
- Four SCBs for configurable master/slave I²C, SPI or UART
- Integrated analog blocks
- Integrated high-voltage 20 V-regulator
- SBU analog mux, USB analog mux
- VBUS-to-CC short protection
- VBUS-to-SBU short protection
- VCONN FETs
- High-side current sense amplifier
- Legacy charge-detect block (BC v1.2, Apple charging)
- High-voltage PFET gate drivers
- VBUS discharge NFET
- System-level fault protection
- Configurable VBUS over-voltage protection and over-current protection
- VCONN over-current protection
- IEC ESD protection CC, D+/D- and VBUS Pins (only in CCG5)
- Packages: two port in 96-BGA (6x6 mm), one port in 40-QFN (6x6 mm)
- Highly integrated Dual/Single port USB-C PD controller
- Supports VBUS to CC short protection
- Approved for Thunderbolt application
- PC Notebook and Desktops
- Docking Stations
- Watch the Type-C 101 Video Series
- Download the CCG5 datasheet and CCG5C datasheet
- Get your Schematics reviewed using the Online Tech Support Case System