LED drivers for 2-wheelers and 3-wheelers
Infineon's extensive portfolio offers a full electronic solution tailored specifically for LED-based lamps in two- and three-wheelers. Our offering includes specialized functions for LED control, LED supply, and communication. By harnessing our cutting-edge LED driver ICs, you can unlock a multitude of advantages, including unparalleled reliability and an advanced feature set comprising state-of-the-art protection and diagnosis capabilities.
Auxiliary functions: Dimming and reverse polarity protection
Switches for PWM dimming of the LED chain:
• BSS606N
• AUIRLL024Z
Reverse polarity protection:
• IPD50P03P4L-11 (-30 V, P-Ch, 10.5 mΩ max)
Get an overview of our Infineon portfolio for two-/three-wheeler headlamp ICs
• LITIX™ Power: DC-DC controller and converter optimized for medium- to high-power LED operations and for general voltage supply
• LITIX™ Power Flex: DC-DC controller optimized for high-efficiency and high-power LED operation as well as for general voltage supply
• OptiMOS™ single- and dual N-channel and P-channel MOSFETs: Perfect complement to LITIX™ Power and Power Flex DC-DC LED driver controller
Learn more: LITIX™
Learn more: OptiMOS™
High-end headlamps (Class C&D) LED drive modules to focus on design and performance:
- Microcontroller for welcome functions, fading, etc.,
- More than 10 LEDs within total >35 W for a high lumen output
- Daytime running light by a dedicated LED string
- DC-DC buck-boost topology for a better load dump or cranking performance
Mid-level headlamps (Class C&D) focus on efficiency. Mileage per liter is an important selling point for the OEMs. Therefore, the focus lies on more efficient LED driver modules with synchronous DC-DC converters:
- Same lumen output as for high-end two-wheelers
- Daytime running lights may be using the same LEDs as high or low beam lights
- DC-DC buck-boost topology for a better load dump or cranking performance.
Entry-level headlamps (Class B) - electronic designs are typically based on a minimized BOM (bill of materials):
- 3-5 LEDs within total < 15 W
- Asynchronous DC-DC converters