USB EZ-PD™ Host SDK Archives For discontinued software, tools and discontinued products
Infineon provides the EZ-PD™ CCGx Software Development Kit (SDK) which facilitates the development of a variety of solutions using the various CCG controllers, such as CCG2, CCG3 and CCG4. The SDK includes a USB Type-C and USB-PD specification compliant firmware stack, reference firmware applications and documentation.
The EZ-PD™ SDK firmware libraries, examples and documentation from previous releases of the EZ-PD™ SDK are provided here. There are two versions of each prior release of EZ-SDK available:
1. CCGx SDK Installer: This is the complete SDK installer which includes PSoC™ Creator, EZ-PD™ Configuration Utility and the CCGx SDK.
2. CCGx SDK Only: This is an installer which contains only the firmware library, examples and documentation.
In order to download the latest version of the EZ-PD™ SDK, please go to EZ-PD™ Host Software Development Kit.