BFP460 BOARD
Überblick
The BFP460 is a low Noise Silicon Bipolar RF Transistor. Please refer to an application note or a technical report when you order the evaluation board.
Zusammenfassung der Merkmale
• General purpose low noise amplifier for low voltage, low current applications
• Low minimum noise figure 1.1 dB at 1.8 GHz
• High linearity: output compression point OP1dB = 13 dBm @ 3 V, 35 mA, 1.8 GHz
• Pb-free (RoHS compliant) and halogen-free package with visible leads
Support