BFP540FESD BOARD
Überblick
The BFP540FESD is a low noise Silicon Bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
Zusammenfassung der Merkmale
• Excellent ESD performance typical value 1000 V (HBM)
• Outstanding G max = 20 dB Noise Figure F = 0.9 dB
• Pb-free (ROHS compliant) package
• Qualification report according to AEC-Q101 available
Support