BFP740 BOARD
Überblick
The BFP740 is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
Zusammenfassung der Merkmale
• NFmin = 0.85 dB @ 5.5 GHz, 3 V, 6 mA
• Maximum power gain G max = 19.5 dB @ 5.5 GHz, 3 V, 15 mA
• Pb-free (RoHS compliant) and halogen-free standard package with visible leads
Support