CUR SENSOR PROGRAMMER
XENSIV™ - TLI4971, TLE4972 current sensor programmer utilitary board
The Infineon CUR SENSOR PROGRAMMER board is a utilitary board specially designed for interfacing TLI4971 and TLE4972 Hall current sensors operating at 3.3V supply levels. This board is compatible with all TLI4971 / TLE4972 three phase evaluation boards and may be used for performing live current level readouts, diagnostic checks (eg. OCD check), EEPROM configuration, calibration.
Compatible boards:
- TLE4972 EVAL STD PCB, link to - based on TLE4972-AE35D5 (TDSO package variant), 191A full scale range.
- TLE4972 EVAL INLAY, link to- based on TLE4972-AE35D5 (TDSO package variant), 420A full scale range.
- TLE4972 EVAL LAT BAR, link to - based on TLE4972-AE35S5 (VSON package variant), 540A full scale range.
- TLE4972 EVAL VER BAR, link to- based on TLE4972-AE35S5 (VSON package variant), 842A full scale range.
- TLI4971 EVAL 120A, link to - based on TLI4971-A120T5-E0001 (TISON package variant), 120A pre-calibrated device, internal current rail
Summary of Features
-
Reinforeced galvanic isolation on USB side for safety precautions
-
Using XMC4700 as target microcontroller and analog-to-digital interface
-
Compatible with the all TLE4972 / TLI4971 three phase boards
-
Implements real-time current level readouts and programming interface
- Dedicated SW/FW offered when registering evaluation boards @myInfineon
Potential Applications
- Automotive
- Industrial