CYBT-423054-EVAL
EZ-BT Module Arduino Evaluation Board
The EZ-BT Module Arduino Evaluation Board (CYBT-423054-EVAL) enables you to evaluate and develop applications on the EZ-BT WICED™ Module, CYBT-423054-02. CYBT-423054-EVAL can be used as a standalone evaluation kit or can be combined with Arduino compatible shields.
To use the CYBT-423054-EVAL,
1) Configure the evaluation board headers/switches to the desired settings
2) Connect the evaluation board to a PC via a USB cable
3) Open the ModusToolbox™, develop your application, program and test
Arduino compatible shields can be connected through the Arduino compatible headers (J3/J4/J6/J7) to provide additional I/O connections and functionality.
1 X EZ-BT Module Arduino Evaluation Board (CYBT-423054-EVAL) with on-board EZ-BT WICED™ Module (CYBT-423054-02)
1 X USB Cable